Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | MDL Number |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 67.2 °C |
Certification | For DNA/RNA Synthesis |
Color | Colorless |
Density | 0.8159 g/cm3 (25 °C) |
Flashpoint | 10.56 °C |
Form | Liquid |
Grade | DNA/RNA synthesis |
Incompatible Materials | Acids, Bases, Oxidizing agents, Reducing agents, Sulfites, Perchlorates, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 3 %(V) (The physical data is that of the main component) |
Melting Point/Range | -43.8 °C (The physical data is that of the main component) |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 16 %(V) (The physical data is that of the main component) |
Vapor Density | 1.42 |
Vapor Pressure | 97.3 hPa (20 °C The physical data is that of the main component) |
pH-Value | Not applicable |
Product Line | BioSyn™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout