Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms THF;oxolane;1-Methylimidazole |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 66 °C.The physical data is that of the main component. |
Color | Colorless |
Density | 0.910 g/cm3 (25 °C) |
Flashpoint | -15 °C |
Form | Liquid |
Grade | Capping Reagents |
Incompatible Materials | May attack many plastics, rubbers and coatings..Oxygen.Air.Strong acids and strong bases.Strong oxidizing agents |
Lower Explosion Limit | 2 %(V).The physical data is that of the main component. |
Melting Point/Range | -108.5 °C.The physical data is that of the main component. |
Partition Coefficient | no data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | 11.8 %(V).The physical data is that of the main component. |
Vapor Pressure | 189 hPa.The physical data is that of the main component. (20 °C) |
Viscosity | no data available |
pH-Value | Not applicable |
Product Line | BioSyn™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Package Group | II |
UN ID | UN2924 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout