R1626
Fluka

Carbendazim

SKU
R1626
Analytical standard, reference material
Synonym(s)
Methyl 2-benzimidazolecarbamate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
191.19 g/mol
Synonyms
Methyl 2-benzimidazolecarbamate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
Density1.400 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range302-307 °C
Partition Coefficient1.49.7 (20 °C)
Solubility in WaterInsoluble
Upper Explosion LimitNo data available
Vapor Pressure0.09 MPa (20 °C)
ViscosityNo data available
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product