R1648
Fluka

Carbofuran-3-hydroxy

SKU
R1648
Analytical standard, reference material
Synonym(s)
3-Hydroxycarbofuran; Methylcarbamic acid 2,3-dihydro-3-hydroxy-2,2-dimethyl-7-benzofuranyl ester
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
237.25 g/mol
Synonyms
3-Hydroxycarbofuran; Methylcarbamic acid 2,3-dihydro-3-hydroxy-2,2-dimethyl-7-benzofuranyl ester

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
melting range136 - 142 °C
water (Karl Fischer)Max. 1.2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range138-141 °C
Partition Coefficient1.45
Solubility in Water6.207 g/l
Upper Explosion LimitNo data available
Vapor Pressure67.1 µPA
ViscosityNo data available
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupII
UN IDUN2811
Add more compare product