Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
| Brand Riedel-de Haën | UNSPSC Code 12190000 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
| Linear Formula CS2 | MDL Number | Molar Mass 76.14 g/mol | RTECS Number FF6650000 |
| Property | Value |
|---|---|
| Identity(IR) | complying |
| Assay(GC) | Min.99.90% |
| Non-volatilematter | Max.0.002% |
| Water(KarlFischer) | Max.0.05% |
| Sulfurdioxide(SO2) | complying |
| Hydrogensulfide(H2S) | complying |
| APHA | Max.10 |
| Autoignition Temperature | 212 °F |
| Refractive Index | n |
| Explosion Limit | 50 % |
| Property | Value |
|---|---|
| Boiling Point/Range | 46 °C (1.013 hPa) |
| Color | Colorless |
| Density | 1.264 g/cm3 (20 °C) |
| Flashpoint | -30 °C |
| Form | Liquid |
| Grade | ACS General Use Solvents |
| Incompatible Materials | Oxidizing agents, Alkali metals |
| Lower Explosion Limit | No data available |
| Melting Point/Range | -76 °C |
| Partition Coefficient | 2.7 (25 °C) |
| Purity Percentage | 99.9 |
| Purity Details | >=99.9% |
| Solubility in Water | 2.9 g/l (20 °C) |
| Upper Explosion Limit | No data available |
| Vapor Pressure | 27.4 hPa (25 °C) |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | I |
| UN ID | UN1131 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

