Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
ACS GENERAL USE SOLVENTS
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H5N |
MDL Number | Molar Mass 79.1 g/mol | RTECS Number UR8400000 |
Property | Value |
---|---|
Assay (GC) | Min. 99.8 % |
Density (D 20/4) | 0.982 - 0.984 |
Refractive index (n 20/D) | 1.509 - 1.511 |
Solubility in water | complying |
Non-volatile matter | Max. 0.002 % |
Water (Karl Fischer) | Max. 0.05 % |
Aluminium (Al) | Max. 0.5 % |
Barium (Ba) | Max. 0.1 ppm |
Bismuth (Bi) | Max. 0.1 ppm |
Calcium (Ca) | Max. 0.5 ppm |
Cadmium (Cd) | Max. 0.05 ppm |
Cobalt (Co) | Max. 0.02 ppm |
Chromium (Cr) | Max. 0.02 ppm |
Copper (Cu) | Max. 0.05 ppm |
Iron (Fe) | Max. 0.1 ppm |
Potassium (K) | Max. 0.5 ppm |
Lithium (Li) | Max. 0.1 ppm |
Magnesium (Mg) | Max. 0.1 ppm |
Manganese (Mn) | Max. 0.02 ppm |
Molybdenum (Mo) | Max. 0.1 ppm |
Sodium (Na) | Max. 0.5 ppm |
Nickel (Ni) | Max. 0.02 ppm |
Lead (Pb) | Max. 0.1 ppm |
Strontium (Sr) | Max. 0.1 ppm |
Zinc (Zn) | Max. 0.5 ppm |
Chloride (Cl) | Max. 0.001 % |
Sulfate (SO4) | Max. 0.001 % |
KMnO4 reducing substances | complying |
Ammonia (NH3) | Max. 0.002 % |
Vapor Pressure | 20 mmHg ( 25 °C) |
Refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 12.4 %(V) |
Certification | ACS Reagent |
Color | Colorless |
Density | 0.98 g/cm3 (20 °C) |
Flashpoint | 20 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids |
Lower Explosion Limit | 1.8 %(V) |
Melting Point/Range | -42 °C |
Partition Coefficient | 0.65 |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 12.4 %(V) |
Vapor Pressure | 95 hPa (50 °C) |
Viscosity | 0.88 mPa.s (25 °C) |
pH-Value | 8.8 (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1282 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout