Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula H3PO4 |
MDL Number | Molar Mass 98 g/mol | RTECS Number 231-633-2 |
Property | Value |
---|---|
assay | 99.0 - 101.0 % |
melting point | 38 - 42 °C |
arsenic (As) | Max. 1 ppm |
calcium (Ca) | Max. 10 ppm |
cadmium (Cd) | Max. 1 ppm |
cobalt (Co) | Max. 1 ppm |
chromium (Cr) | Max. 1 ppm |
copper (Cu) | Max. 1 ppm |
iron (Fe) | Max. 10 ppm |
potassium (K) | Max. 5 ppm |
magnesium (Mg) | Max. 1 ppm |
manganese (Mn) | Max. 1 ppm |
sodium (Na) | Max. 50 ppm |
nickel (Ni) | Max. 1 ppm |
lead (Pb) | Max. 1 ppm |
zinc (Zn) | Max. 1 ppm |
chloride (Cl) | Max. 5 ppm |
nitrate (NO3) | Max. 5 ppm |
sulfate (SO4) | Max. 30 ppm |
phosphite,Hypoph. (H3PO3) | Max. 500 ppm |
kMnO4 reducing matter (as O) | Max. 20 ppm |
vapor Pressure | 5 mmHg ( 25 °C) |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Color | Colorless |
Concentration | >=99.00% |
Corrosivity | Corrosive to metals |
Density | 1.880 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Reagent Grade |
Incompatible Materials | Metals, Strong bases, Contact with carbonates, sulfides and cyanides may yield toxic gases such as:, Carbon dioxide (CO2), Hydrogen sulp |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 42 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 0.03 hPa (20 °C) |
Viscosity | No data available |
pH-Value | Acidic |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN3453 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout