Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12000000 | CAS Numbers (All) | EC Number | MDL Number |
| Synonyms Diatomaceous earth, flux-calcined |
| Property | Value |
|---|---|
| Composition | Fe2O3, 0.4% |
| GraindissipationHoribad50 | Max.45µm |
| pH(10%susp.,25°C) | 10.0-11.5 |
| Lossonignition(900°C) | Max.0.2% |
| Composition | Al2O3, 0.9% |
| Composition | K2O, 0.2% |
| Composition | SiO2, 93.5% |
| Composition | CaO, 3.7% |
| Composition | Na2O, 0.9% |
| Property | Value |
|---|---|
| Boiling Point/Range | Not applicable |
| Color | White to Off-White |
| Density | 2.4 g/cm3 |
| Flashpoint | Not applicable |
| Form | Solid |
| Grade | Filter Aids |
| Incompatible Materials | no data available |
| Lower Explosion Limit | Not applicable |
| Melting Point/Range | 450 °C |
| Solubility in Water | Insoluble |
| Upper Explosion Limit | Not applicable |
| Vapor Pressure | Not applicable |
| pH-Value | 9-10 at 100 g/l |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

