Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CHCl3 |
MDL Number | Molar Mass 119.38 g/mol | RTECS Number FS9100000 | Synonyms Methylidyne trichloride; Trichloromethane |
Property | Value |
---|---|
assay (GC) | Min. 99.80 % |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.01 % |
free acid (as HCl) | Max. 0.001 % |
absorbance at 250 nm | Max. 1.00 |
absorbance at 260 nm | Max. 0.30 |
absorbance 280 nm | Max. 0.005 |
IR spectrum | complying |
Property | Value |
---|---|
Boiling Point/Range | 61 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 1.485 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong bases, Alkaline earth metals, Alkali metals, Reactions with metals in powder form, Strong oxidizing agents, Plastic materials can |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -61.3 °C |
Partition Coefficient | 1.97 (20 °C) |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility | Soluble |
Solubility in Water | 0.8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 4.12 |
Vapor Pressure | 211 hPa (20 °C) |
Viscosity | 0.56 mPa.s (20 °C) |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout