Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CHCl3 |
MDL Number | Molar Mass 119.38 g/mol | Synonyms Methylidyne trichloride; Trichloromethane |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.90 % |
non-volatile matter | Max. 0.0001 % |
water (Karl Fischer) | Max. 0.02 % |
gC (as heptachlor epoxide) | Max. 10 ng/l |
2-methyl-2-buten (GC) | 20 - 200 ppm |
absorbance at 400 nm | Max. 0.005 |
absorbance at 275 nm | Max. 0.005 |
absorbance at 250 nm | Max. 0.30 |
absorbance at 245 nm | Max. 1.00 |
fluorescence (chinin) at 365 nm | Max. 0.5 ppb |
contains | amylenes as stabilizer |
refractive Index | n |
Property | Value |
---|---|
Boiling Point/Range | 61 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 1.485 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Alkaline earth metals, Alkali metals, Reactions with metals in powder form, Strong bases, Strong oxidizing agents, Plastic materials can |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -61.3 °C |
Partition Coefficient | 1.97 (20 °C) |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble |
Solubility in Water | 0.8 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 4.12 |
Vapor Pressure | 211 hPa (20 °C) |
Viscosity | 0.56 mPa.s (20 °C) |
pH-Value | No data available |
Product Line | CHROMASOLV™ Plus |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1888 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout