Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOC(COOH)(CH2COOH)2 |
MDL Number | Molar Mass 192.12 g/mol | RTECS Number GE7350000 | Synonyms 2-Hydroxypropane-1,2,3-tricarboxylic acid |
Property | Value |
---|---|
assay (calc.on the anhydrous basis) | 99.5 - 100.5 % |
water (Karl Fischer) | Max. 0.5 % |
sulfated ash | Max. 0.05 % |
aluminium (Al) | Max. 0.2 ppm |
arsenic (As) | Max. 1 ppm |
calcium (Ca) | Max. 0.02 % |
copper (Cu) | Max. 0.001 % |
iron (Fe) | Max. 0.001 % |
mercury (Hg) | Max. 1 ppm |
lead (Pb) | Max. 0.5 ppm |
zinc (Zn) | Max. 0.001 % |
heavy metals (as Pb) | Max. 5 ppm |
chloride (Cl) | Max. 0.005 % |
oxalate (as oxalic acid) | Max. 100 ppm |
sulfate (SO4) | Max. 100 ppm |
reaction against H2SO4 | complying |
residual solvents | complying |
appearance of the solution | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | No data available |
Certification | Ph. Eur., BP, USP |
Color | White |
Density | 1.67 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents, Bases, Metals, Reducing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 153-159 °C |
Partition Coefficient | -1.72 (20 °C) |
Purity Percentage | 99.50 |
Purity Details | 99.50-100.50% |
Solubility in Water | Soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 1.8 at 50 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout