R1193
Fluka

Clostebol acetate

SKU
R1193
Analytical standard, reference material
Synonym(s)
17β-Acetoxy-4-chloroandrost-4-en-3-one; 4-Chloro-17β-hydroxy-4-androsten-3-one 17-acetate; 4-Chlorotestosterone 17-acetate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
364.91 g/mol
Synonyms
17β-Acetoxy-4-chloroandrost-4-en-3-one; 4-Chloro-17β-hydroxy-4-androsten-3-one 17-acetate; 4-Chlorotestosterone 17-acetate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
melting range227 - 231 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range226-230 °C
Partition Coefficient5.03
Solubility in WaterPractically insoluble
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product