Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C6H12 |
MDL Number | RTECS Number GU6300000 | Synonyms Hexahydrobenzene |
Property | Value |
---|---|
purity (GC) | Min. 99.70 % |
non-volatile matter | Max. 0.0005 % |
water (Karl Fischer) | Max. 0.01 % |
free acid (as HCl) | Max. 0.001 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 300 nm | Max. 0.01 |
absorbance at 255 nm | Max. 0.01 |
absorbance at 250 nm | Max. 0.03 |
absorbance at 240 nm | Max. 0.08 |
absorbance at 235 nm | Max. 0.10 |
absorbance at 230 nm | Max. 0.20 |
absorbance at 220 nm | Max. 0.50 |
absorbance at 210 nm | Max. 1.00 |
fluorescence (chinin) at 254 nm | Max. 1.0 ppb |
fluorescence (chinin) at 365 nm | Max. 1.0 ppb |
APHA | Max. 10 |
Property | Value |
---|---|
Boiling Point/Range | 81 °C (1.013 hPa) |
Certification | For HPLC |
Color | Colorless |
Density | 0.78 g/cm3 (20 °C) |
Flashpoint | 8.3 %(V) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Oxidizing agents, May attack many plastics, rubbers and coatings |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | 6.4 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.70 |
Purity Details | >=99.70% |
Solubility in Water | 0.05 g/l (20 °C) |
Upper Explosion Limit | 8.3 %(V) |
Vapor Pressure | 130 hPa (25 °C) |
Viscosity | 0.94 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1145 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout