Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C5H10 |
MDL Number | Molar Mass 70.13 g/mol | RTECS Number GY2390000 | Synonyms Pentamethylene |
Property | Value |
---|---|
autoignition Temperature | 682 °F |
identity (IR) | complying |
assay (GC) | Min. 75.0 % |
non-volatile matter | Max. 0.0003 % |
water (Karl Fischer) | Max. 0.02 % |
absorbance at 400 nm | Max. 0.01 |
absorbance at 240 nm | Max. 0.01 |
absorbance at 220 nm | Max. 0.10 |
absorbance at 210 nm | Max. 0.50 |
absorbance at 198 nm | Max. 1.0 |
vapor Pressure | 5.32 psi ( 20 °C) |
explosion Limit | 8.7 % |
Property | Value |
---|---|
Certification | For HPLC |
Color | Colorless |
Density | 0.751 g/cm3 (25 °C) |
Flashpoint | 8.7 %(V) |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | 1.1 %(V) |
Melting Point/Range | -94 °C |
Purity Percentage | 75.00 |
Purity Details | >=75.00% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 156 mg/l (25 °C) |
Upper Explosion Limit | 8.7 %(V) |
Vapor Pressure | 1.040 hPa (50 °C) |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1146 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout