R1087
Fluka

Cylindrospermopsin solution

SKU
R1087
10 µg/mL in water, analytical standard, reference material
Synonym(s)
6-[(R)-Hydroxy[(2aS,3R,4S,5aS,7R)-2,2a,3,4,5,5a,6,7-octahydro-3-methyl-4-(sulfooxy)-1H-1,8,8b-triazaacenaphthylen-7-yl]methyl]-2,4(1H,3H)-pyrimidinedione
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number Synonyms
6-[(R)-Hydroxy[(2aS,3R,4S,5aS,7R)-2,2a,3,4,5,5a,6,7-octahydro-3-methyl-4-(sulfooxy)-1H-1,8,8b-triazaacenaphthylen-7-yl]methyl]-2,4(1H,3H)-pyrimidinedione

Documents

Specifications

PropertyValue
concentration9.00 - 11.00 µg/ml
purity (HPLC)Min. 95 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
FlashpointNot applicable
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterSoluble
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product