R1080
Fluka

Cymiazole

SKU
R1080
Analytical standard, reference material
Synonym(s)
2-(2,4-Dimethylphenylimino)-3-methylthiazoline, 2-(2,4-Xylylimino)-3-methylthiazoline; N-[(2EZ)-3-Methyl-1,3-thiazol-2-(3H)ylidene]-2,4-xylidine
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
218.32 g/mol
Synonyms
2-(2,4-Dimethylphenylimino)-3-methylthiazoline, 2-(2,4-Xylylimino)-3-methylthiazoline; N-[(2EZ)-3-Methyl-1,3-thiazol-2-(3H)ylidene]-2,4-xylidine

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 97 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.19 g/cm3 (20 °C)
FlashpointNo data available
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsNone known
Lower Explosion LimitNo data available
Melting Point/Range42-46 °C
Partition Coefficient0.6
SolubilityBenzene.800 g/l (20 °C)
Solubility in Water0.15 g/l (20 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.0000024 hPa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product