R1737
Fluka

Cyphenothrin

SKU
R1737
Analytical standard, reference material
Synonym(s)
(RS)-a-cyano-3-phenoxybenzyl (1RS,3RS;1RS,3SR)-2,2-dimethyl-3-(2-methylprop-1-enyl)cyclopropanecarboxylate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Synonyms
(RS)-a-cyano-3-phenoxybenzyl (1RS,3RS;1RS,3SR)-2,2-dimethyl-3-(2-methylprop-1-enyl)cyclopropanecarboxylate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95.0 %
measurement uncertaintyeffective %
refractive index (n 25/D)1.3 - 1.6

Properties

PropertyValue
FormLiquid
GradeAnalytical Standard
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product