R1249
Fluka

Cythioate

SKU
R1249
Analytical standard, reference material
Synonym(s)
O,O-Dimethyl O-4-sulfamoylphenyl phosphorothioate; O-[4-(Aminosulfonyl)phenyl] O,O-dimethyl phosphorothioate; NSC 310287
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
297.29 g/mol
Synonyms
O,O-Dimethyl O-4-sulfamoylphenyl phosphorothioate; O-[4-(Aminosulfonyl)phenyl] O,O-dimethyl phosphorothioate; NSC 310287

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 1 %
melting range73 - 77 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible Materialsno data available
Lower Explosion LimitNo data available
Melting Point/Range71 °C
Partition Coefficient1.63
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product