R1632
Fluka

Diazinon

SKU
R1632
Analytical standard, reference material
Synonym(s)
O,O-diethyl O-2-isopropyl-6-methylpyrimidin-4-yl phosphorothioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
304.3 g/mol
Synonyms
O,O-diethyl O-2-isopropyl-6-methylpyrimidin-4-yl phosphorothioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (GC)Min. 98 %
measurement uncertaintyeffective %
refractive index (n 20/D)1.495 - 1.500

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeDecomposes below the boiling point
ColorColorless
Density1.116-1.118 g/cm3 (20 °C)
FlashpointNot auto-flammable
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Melting Point/RangeNo data available
Partition Coefficient3.69.7 (20 °C)
Solubility in Water60 mg/l (25 °C)
Vapor Pressure0.018 Pa (20 °C)
ViscosityNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product