Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH2Cl2 |
MDL Number | Molar Mass 84.93 g/mol | RTECS Number PA8050000 | Synonyms Methylene Chloride, DCM |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.85 % |
Non-volatile matter | Max. 0.0003 % |
Water (Karl Fischer) | Max. 0.002 % |
2-methyl-2-buten (GC) | 40 - 150 ppm |
Absorbance at 400 nm | Max. 0.01 |
Absorbance at 340 nm | Max. 0.01 |
Absorbance at 260 nm | Max. 0.02 |
Absorbance at 250 nm | Max. 0.05 |
Absorbance at 240 nm | Max. 0.20 |
Absorbance at 235 nm | Max. 1.0 |
Vapor Density | 2.9 (vs air) |
Refractive Index | n |
Contains | 40-150 ppm amylene as stabilizer |
Explosion Limit | 22 % |
Property | Value |
---|---|
Boiling Point/Range | 39-41 °C (1.013 hPa) |
Color | Colorless |
Density | 1.32-1.33 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Biotech Grade |
Incompatible Materials | Alkali metals, Amines, Bases, Alkaline earth metals, Powdered metals, Strong oxidizing agents, Strong acids |
Lower Explosion Limit | 13 %(V) |
Melting Point/Range | -97 °C |
Partition Coefficient | 1.25 |
Purity Percentage | 99.90 |
Purity Details | 99.90% |
Solubility | Soluble |
Solubility in Water | 20.0 g/l (20 °C) |
Upper Explosion Limit | 22 %(V) |
Vapor Pressure | 453 hPa (20 °C) |
Viscosity | 0.44 mPa.s (20 °C) |
pH-Value | Not applicable |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1593 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout