I5010
Honeywell

Dichloromethane

SKU
I5010
ACS Reagent, contains 40-150 amylene as stabilizer, ≥99.5%
Synonym(s)
Methylene Chloride, DCM
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH2Cl2
MDL Number Molar Mass
84.93 g/mol
Synonyms
Methylene Chloride, DCM

Documents

Specifications

PropertyValue
purity (GC)99.5-100%
identity (IR)conforms
appearanceclear
color (APHA)<=10
titrable acid<=0.0003meq/g
density (20° C)1.324-1.326g/cm3
boiling point39-42° C
free halogenspasses test
evaporation residue0-0.002%
water0-0.02%
stabilizer (amylene)40-150 ppm

Properties

PropertyValue
Boiling Point/Range39-41 °C (1.013 hPa)
CertificationACS Reagent
ColorColorless
Density1.32-1.33 g/cm3 (20 °C)
FlashpointNot applicable
FormLiquid
GradeACS Grade
Incompatible MaterialsBases, Amines, Alkaline earth metals, Powdered metals, Alkali metals, Strong oxidizing agents, Strong acids
Lower Explosion Limit13 %(V)
Melting Point/Range-97 °C
Partition Coefficient1.25
Purity Percentage99.50
Purity Details>=99.50%
SolubilitySoluble
Solubility in Water20.0 g/l (20 °C)
Upper Explosion Limit22 %(V)
Vapor Pressure453 hPa (20 °C)
Viscosity0.44 mPa.s (20 °C)
pH-ValueNot applicable
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1593
Add more compare product