Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Property | Value |
|---|---|
| No Records | |
| Property | Value |
|---|---|
| Boiling Point/Range | 40 °C |
| Certification | HPLC, Spectrophotometry, ACS Reagent |
| Color | Colorless |
| Density | 1.33 g/cm3 |
| Flashpoint | Does not flash |
| Form | Clear Liquid |
| Incompatible Materials | Oxidizing agents, Strong acids and strong bases, Metals, Aluminium, Lithium, Magnesium, Sodium, May attack many plastics, rubbers and coati |
| Lower Explosion Limit | 12 %(V) |
| Melting Point/Range | -95 °C |
| Partition Coefficient | No data available |
| Purity Percentage | 99.9 |
| Purity Details | >99.9% |
| Solubility in Water | 13.2 g/l (25 °C) |
| Upper Explosion Limit | 19 %(V) |
| Vapor Density | 2.9 |
| Vapor Pressure | 466.63 hPa (20 °C) |
| Viscosity | No data available |
| pH-Value | Not applicable |
| Property | Value |
|---|---|
| No Records | |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

