Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH2(OC2H5)2 |
MDL Number | Molar Mass 104.15 g/mol | Synonyms Formaldehyde diethyl acetal; DEM; Diethoxymethane; Ethylal |
Property | Value |
---|---|
Vapor Density | 3.6 (vs air) |
Identity (IR) | complying |
Assay (GC) | Min. 99.65 % |
Assay BHT (GC) | 50.0 - 150.0 ppm |
Density (D 20/4) | 0.829 - 0.832 |
Water (Karl Fischer) | Max. 0.05 % |
APHA | Max. 5 |
Autoignition Temperature | 346 °F |
Property | Value |
---|---|
Boiling Point/Range | 87-88 °C |
Color | Colorless |
Density | 0.831 g/cm3 (25 °C) |
Flashpoint | -5 °C |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong acids and oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Purity Percentage | 99.70 |
Purity Details | 99.70% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Partly soluble |
Upper Explosion Limit | No data available |
Vapor Pressure | 80 hPa (25 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN2373 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout