Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3CH2)2O |
MDL Number | Molar Mass 74.12 g/mol | RTECS Number KI5775000 | Synonyms Ether; Ethyl ether |
Property | Value |
---|---|
Autoignition Temperature | 320 °F |
Assay (GC) | Min. 99.5 % |
Free acid (as CH3COOH) | Max. 0.003 % |
Water (Karl Fischer) | Max. 0.03 % |
Peroxides (as H2O2) | Max. 0.0001 % |
Assay BHT (GC) | 5 - 8 ppm |
Refractive Index | n |
Contains | ~0.0005% 2,6-di-tert-butyl-4-methylphenol as stabilizer |
Property | Value |
---|---|
Boiling Point/Range | 34-35 °C (1.013 hPa) |
Color | Colorless |
Density | 0.71 g/cm3 (20 °C) |
Flashpoint | -45 °C (1.013 hPa) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents, Strong acids |
Lower Explosion Limit | 1.7 %(V) |
Melting Point/Range | -116 °C (1.013 hPa) |
Partition Coefficient | 1.05 (20 °C) |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 64.9 g/l (20 °C) |
Upper Explosion Limit | 48 %(V) |
Vapor Pressure | 716 hPa (25 °C) |
Viscosity | 0.24 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Laboratory Reagent |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | I |
UN ID | UN1155 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout