32203
Riedel-de Haën

Diethyl ether

SKU
32203
Puriss. p.a., contains BHT as inhibitor, ACS Reagent, Reag. ISO, Reag. Ph. Eur., ≥99.8%
Synonym(s)
Ether; Ethyl ether
Only %1 left

ACS GENERAL USE SOLVENTS

  • value priced solution for applications such as preparative-scale HPLC, cleaning and organic synthesis
  • suitable for less demanding applications such as routine isocratic HPLC
  • variations and decrease issues traceable to solvent contamination
  • all solvents are tested to meet ACS general use specifications
Brand
Riedel-de Haën
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
(CH3CH2)2O
MDL Number Molar Mass
74.12 g/mol
RTECS Number
KI5775000
Synonyms
Ether; Ethyl ether

Documents

Specifications

PropertyValue
appearance (color)complying
appearance (form)complying
assay (GC)Min. 99.8 %
boiling range34 - 35 °C
density (D 20/4)0.713 - 0.714
non-volatile matterMax. 0.001 %
water (Karl Fischer)Max. 0.03 %
free acid (as CH3COOH)Max. 0.0002 %
titrable acidMax. 0.0002 meq/g
aluminium (Al)Max. 0.50 ppm
boron (B)Max. 0.02 ppm
barium (Ba)Max. 0.10 ppm
calcium (Ca)Max. 0.50 ppm
cadmium (Cd)Max. 0.05 ppm
cobalt (Co)Max. 0.02 ppm
chromium (Cr)Max. 0.02 ppm
copper (Cu)Max. 0.02 ppm
iron (Fe)Max. 0.05 ppm
magnesium (Mg)Max. 0.10 ppm
manganese (Mn)Max. 0.02 ppm
nickel (Ni)Max. 0.02 ppm
lead (Pb)Max. 0.05 ppm
tin (Sn)Max. 0.10 ppm
zinc (Zn)Max. 0.05 ppm
acetone (GC)Max. 0.005 %
aldehydescomplying
carbonyl compounds (as CO)Max. 0.001 %
carbonyl compounds (as HCHO)Max. 0.001 %
ethanol (GC)Max. 0.02 %
methanol (GC)Max. 0.02 %
peroxides (as H2O2)Max. 0.3 ppm
reaction against H2SO4complying
APHAMax. 10
assay BHT (GC)5 - 8 ppm

Properties

PropertyValue
Autoignition Temperature174,85 °C (1.013 hPa)
Boiling Point/Range34-35 °C (1.013 hPa)
CertificationACS Reagent, Reag. ISO, Reag. Ph. Eur.
ColorColorless
Concentration>=99.80%
Density0.71 g/cm3 (20 °C)
Flashpoint-45 °C (1.013 hPa)
FormLiquid
GradeACS Grade
Incompatible MaterialsOxidizing agents, Strong acids
Lower Explosion Limit1.7 %(V)
Melting Point/Range-116 °C (1.013 hPa)
Partition Coefficient1.05 (20 °C)
Purity Percentage99.80
Purity Details>=99.80%
SolubilitySoluble in most organic solvents
Solubility in Water64.9 g/l (20 °C)
Upper Explosion Limit48 %(V)
Vapor DensityNo data available
Vapor Pressure587 hPa (20 °C)
Viscosity0.24 mPa.s (20 °C)
pH-ValueNot applicable
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupI
UN IDUN1155
Add more compare product