Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula (CH3CH2)2O |
MDL Number | Molar Mass 74.12 g/mol | Synonyms Ether; Ethyl ether |
Property | Value |
---|---|
assay (GC) | Min. 99.8 % |
boiling range | 34 - 35 °C |
density (D 20/4) | 0.713 - 0.714 |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.03 % |
free acid (as CH3COOH) | Max. 0.0002 % |
aluminium (Al) | Max. 0.00005 % |
boron (B) | Max. 0.000002 % |
barium (Ba) | Max. 0.00001 % |
calcium (Ca) | Max. 0.00005 % |
cadmium (Cd) | Max. 0.000005 % |
cobalt (Co) | Max. 0.000002 % |
chromium (Cr) | Max. 0.000002 % |
copper (Cu) | Max. 0.000002 % |
iron (Fe) | Max. 0.000005 % |
magnesium (Mg) | Max. 0.00001 % |
manganese (Mn) | Max. 0.000002 % |
nickel (Ni) | Max. 0.000002 % |
lead (Pb) | Max. 0.000005 % |
tin (Sn) | Max. 0.00001 % |
zinc (Zn) | Max. 0.000005 % |
acetone (GC) | Max. 0.005 % |
aldehydes | complying |
carbonyl compounds (as CO) | Max. 0.001 % |
ethanol (GC) | Max. 0.02 % |
methanol (GC) | Max. 0.02 % |
peroxides (as H2O2) | Max. 0.00003 % |
reaction against H2SO4 | complying |
APHA | Max. 10 |
assay BHT (GC) | 5 - 8 ppm |
Property | Value |
---|---|
Autoignition Temperature | 174,85 °C (1.013 hPa) |
Boiling Point/Range | 34-35 °C (1.013 hPa) |
Certification | ACS Reagent, ISO, Ph. Eur. |
Color | Colorless |
Density | 0.71 g/cm3 (20 °C) |
Flashpoint | -45 °C (1.013 hPa) |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong acids, Oxidizing agents |
Lower Explosion Limit | 1.7 %(V) |
Melting Point/Range | -116 °C (1.013 hPa) |
Partition Coefficient | 1.05 (20 °C) |
Solubility | Soluble in most organic solvents |
Solubility in Water | 64.9 g/l (20 °C) |
Upper Explosion Limit | 48 %(V) |
Vapor Pressure | 716 hPa (25 °C) |
Viscosity | 0.24 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | I |
UN ID | UN1155 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout