579548
Honeywell

Diethylene glycol methyl ether

SKU
579548
Reagent Grade, ≥99.0%
Synonym(s)
Methyl CARBITOL; 2-(2-Methoxyethoxy)ethanol; Methyldiglycol
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3OCH2CH2OCH2CH2OH
MDL Number Molar Mass
120.15 g/mol
RTECS Number
KL6125000
Synonyms
Methyl CARBITOL; 2-(2-Methoxyethoxy)ethanol; Methyldiglycol

Documents

Specifications

PropertyValue
Vapor Density4.14 (vs air)
Identity (IR)complying
Assay (GC)Min. 99.0 %
Water (Karl Fischer)Max. 0.1 %
Free acid (as CH3COOH)Max. 0.01 %
APHAMax. 8
Refractive Indexn20/D 1.426(lit.)

Properties

PropertyValue
Boiling Point/Range194 °C
ColorLight Yellow
Density1.023 g/cm3 (25 °C)
Flashpoint22.7 %(V)
FormLiquid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion Limit1.38 %(V)
Melting Point/Range-70 °C
Purity Percentage99.00
Purity Details>=99.00%
Solubility in WaterCompletely miscible
Upper Explosion Limit22.7 %(V)
Vapor Pressure0.3 hPa (20 °C)
ViscosityNo data available
pH-ValueAcidic
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product