Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula C2H5OCH2CH2OCH2CH2OH |
MDL Number | Molar Mass 134.17 g/mol | RTECS Number KK8750000 | Synonyms DE Solvent; 2- |
Property | Value |
---|---|
Explosion Limit | 23.5 %, 182 °F |
Identity (IR) | complying |
Assay (GC) | Min. 98.7 % |
Density (D 20/4) | 0.988 - 0.992 |
Water (Karl Fischer) | Max. 0.10 % |
Boiling range | 194 - 196 °C |
Refractive Index | n |
Free acid (as CH3COOH) | Max. 0.01 % |
Ethylene glycol monoethyl ether | Max. 0.1 % |
Triethylene glycol monoethyl ether | Max. 0.1 % |
APHA | Max. 10 |
Property | Value |
---|---|
Autoignition Temperature | No data available |
Boiling Point/Range | 196 °C (1.013 hPa) |
Color | Colorless |
Density | 0.99 g/cm3 (20 °C) |
Flashpoint | 23.5 %(V) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents, Strong acids, Acid chlorides, Acid anhydrides, Metals |
Lower Explosion Limit | 1.2 %(V) |
Melting Point/Range | -54 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 23.5 %(V) |
Vapor Pressure | 0.16 hPa (20 °C) |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout