Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | MDL Number | Molar Mass 102.17 g/mol |
Synonyms Isopropyl ether |
Property | Value |
---|---|
Assay (GC) | Min. 99 % |
Boiling range | 66 - 69 °C |
Density (D 20/4) | 0.723 - 0.726 |
Refractive index (n 20/D) | 1.3660 - 1.3700 |
Non-volatile matter | Max. 0.001 % |
Water (Karl Fischer) | Max. 0.01 % |
Free acid (as C2H5COOH) | Max. 0.05 % |
Aluminium (Al) | Max. 0.00005 % |
Barium (Ba) | Max. 0.00001 % |
Lead (Pb) | Max. 0.00001 % |
Boron (B) | Max. 0.000002 % |
Cadmium (Cd) | Max. 0.000005 % |
Calcium (Ca) | Max. 0.00005 % |
Chromium (Cr) | Max. 0.000002 % |
Iron (Fe) | Max. 0.00001 % |
Cobalt (Co) | Max. 0.000002 % |
Copper (Cu) | Max. 0.000002 % |
Magnesium (Mg) | Max. 0.00001 % |
Manganese (Mn) | Max. 0.000002 % |
Nickel (Ni) | Max. 0.000002 % |
Zinc (Zn) | Max. 0.00001 % |
Tin (Sn) | Max. 0.00001 % |
Peroxides (as H2O2) | Max. 0.001 % |
Property | Value |
---|---|
Boiling Point/Range | 67-70 °C (1.013 hPa) |
Color | Colorless |
Density | 0.723-0.725 g/cm3 (20 °C) |
Flashpoint | -36 °C |
Form | Liquid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents, Aldehydes, Amines |
Lower Explosion Limit | 1.4 %(V) |
Melting Point/Range | -86 °C |
Partition Coefficient | 1.52 (20 °C) |
Solubility in Water | 3 g/l (20 °C) |
Upper Explosion Limit | 21 %(V) |
Vapor Pressure | 199.1 hPa (25 °C) |
Viscosity | 0.3 mPa.s (20 °C) |
pH-Value | Not applicable |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1159 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout