R1307
Fluka

Dimethirimol

SKU
R1307
Analytical standard, reference material
Synonym(s)
5-Butyl-2-dimethylamino-6-methylpyrimidin-4-ol
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) EC Number MDL Number Molar Mass
209.29 g/mol
Synonyms
5-Butyl-2-dimethylamino-6-methylpyrimidin-4-ol

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
melting range100 - 105 °C
water (Karl Fischer)Max. 2 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNot applicable
FormCrystalline
GradeAnalytical Standard
Incompatible MaterialsWater, Oxidizing agents, Acids, Bases
Lower Explosion LimitNo data available
Melting Point/Range102 °C
Partition CoefficientNo data available
Solubility in Water1.2 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor Pressure0.000001 hPa (30 °C)
ViscosityNo data available
pH-ValueNo data available
Storage Temperature2-8 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product