03610
Fluka

EDTA

SKU
03610
for complexometry, ≥99.0%
Synonym(s)
(Ethylenedinitrilo)tetraacetic acid; EDTA; Edathamil; Ethylenedinitrilotetraacetic acid
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
C10H16N2O8
MDL Number Molar Mass
292.24 g/mol
RTECS Number
AH4025000
Synonyms
(Ethylenedinitrilo)tetraacetic acid; EDTA; Edathamil; Ethylenedinitrilotetraacetic acid

Documents

Specifications

PropertyValue
identity (IR)complying
assay (GC)Min. 98.5 %
non-volatile matterMax. 0.0005 %
water (Karl Fischer)Max. 0.01 %
absorbance at 400 nmMax. 0.01
absorbance at 310 nmMax. 0.01
absorbance at 270 nmMax. 0.04
absorbance at 265 nmMax. 0.20
absorbance at 260 nmMax. 0.70
absorbance at 259 nmMax. 1.0
APHAMax. 10
potassium (K)Max. 50 ppm
magnesium (Mg)Max. 5 ppm
manganese (Mn)Max. 5 ppm
sodium (Na)Max. 500 ppm
nickel (Ni)Max. 5 ppm
lead (Pb)Max. 5 ppm
zinc (Zn)Max. 5 ppm
chloride (Cl)Max. 50 ppm

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density0.86 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeComplexometric Titration
Incompatible MaterialsStrong oxidizing agents, Strong bases
Lower Explosion LimitNot applicable
Melting Point/Range240 °C
Partition Coefficient-3.34
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water0.4 g/l slightly soluble (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product