Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | MDL Number | Molar Mass 46 g/mol |
| Synonyms Ethyl alcohol |
| Property | Value |
|---|---|
| Refractive Index | n |
| Assay(GC) | Min.99.8% |
| Refractiveindex(n20/D) | 1.361-1.363 |
| Density(D20/4) | 0.789-0.791 |
| Non-volatilematter | Max.0.001% |
| Freeacid(asCH3COOH) | Max.0.005% |
| Freealkali(asNH3) | Max.0.0005% |
| Water(KarlFischer) | Max.0.05% |
| Absorbanceat210nm | Max.1.00 |
| Absorbanceat225nm | Max.0.26 |
| Absobanceat254nm | Max.0.02 |
| Absorbanceat300nm | Max.0.004 |
| Fluorescence(chinin)at254nm | Max.1ppb |
| Fluorescence(chinin)at365nm | Max.1ppb |
| HPLCGradientat235nm | Max.5mAU |
| HPLCGradientat254nm | Max.2mAU |
| Vapor Pressure | 44.6 mmHg ( 20 °C) |
| Refractive Index | n |
| Vapor Density | 1.59 (vs air) |
| Property | Value |
|---|---|
| Boiling Point/Range | 78-79 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.790-0.791 g/cm3 (20 °C) |
| Flashpoint | 12 °C |
| For Use With (Equipment) | For HPLC |
| Form | Liquid |
| Grade | Far UV & Gradient Grade Solvents |
| Incompatible Materials | Bromine Pentafluoride, Acetyl bromide, Acetyl chloride, Potassium superoxide, Sodium, Platinum, Strong oxidizing agents |
| Industry | Pharma | Biotech | Education | R&D | Environmental | Food & Beverage | Industrial | Chemical | Petrochemical |
| Lower Explosion Limit | 3.4 %(V) |
| Melting Point/Range | -115 °C |
| Partition Coefficient | -0.32 |
| Purity Percentage | 99.8 |
| Purity Details | >=99.8% |
| Refraction Index | <I>n</I><FRAC Type="vertical">20/D</FRAC> 1.3600(lit.); <I>n</I><FRAC Type="vertical">20/D</FRAC> 1.361-1.363 |
| Solubility | Soluble in most organic solvents |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 15 %(V) |
| Vapor Pressure | 59 hPa (20 °C) |
| pH-Value | No data available |
| Product Line | CHROMASOLV™ |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

