Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Riedel-de Haën | UNSPSC Code 12191601 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
| Linear Formula CH3CH2OH | MDL Number | Molar Mass 46 g/mol | Synonyms Ethyl alcohol |
| Property | Value |
|---|---|
| Vapor Density | 1.59 (vs air) |
| Assay(GC) | Min.99.8% |
| Refractiveindex(n20/D) | 1.360-1.362 |
| Non-volatilematter | Max.0.001% |
| Water(KarlFischer) | Max.0.2% |
| Absorbanceat260nm | Max.0.01 |
| Absorbanceat240nm | Max.0.1 |
| Absorbanceat205nm | Max.1.0 |
| Suitabilitytest(HPLC) | complying |
| Autoignition Temperature | 683 °F |
| Refractive Index | n |
| Explosion Limit | 19 %, 60 °F |
| Property | Value |
|---|---|
| Boiling Point/Range | 78-79 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.790-0.791 g/cm3 (20 °C) |
| Flashpoint | 12 °C |
| For Use With (Equipment) | For HPLC |
| Form | Liquid |
| Grade | Standard HPLC Solvents |
| Incompatible Materials | Bromine Pentafluoride, Acetyl bromide, Acetyl chloride, Potassium superoxide, Sodium, Platinum, Strong oxidizing agents |
| Lower Explosion Limit | 3.4 %(V) |
| Melting Point/Range | -115 °C |
| Partition Coefficient | -0.32 |
| Purity Percentage | 99.8 |
| Purity Details | >=99.8% |
| Solubility | Soluble in most organic solvents |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 15 %(V) |
| Vapor Pressure | 59 hPa (20 °C) |
| pH-Value | No data available |
| Product Line | CHROMASOLV™ |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| GHS Classification |
|
| Precautionary Statements | Keep away from heat, hot surfaces, sparks, open flames and other ignition sources. No smoking.;Wear protective gloves/protective clothing/eye protection/face protection. |
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout



