Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Honeywell | UNSPSC Code 12191601 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
| Linear Formula CH3CH2OH | MDL Number | RTECS Number KQ6300000 | Synonyms Ethyl alcohol |
| Property | Value |
|---|---|
| PuritywithoutaddivesGC) | Min.99.8% |
| Diethylphthalate | 0.9-1.1% |
| Refractiveindex(n20/D) | 1.362-1.364 |
| Water(KarlFischer) | Max.0.2% |
| Vapor Pressure | 44.6 mmHg ( 20 °C) |
| Autoignition Temperature | 683 °F |
| Explosion Limit | 19 %, 60 °F |
| Refractive Index | n |
| Property | Value |
|---|---|
| Boiling Point/Range | 78 °C |
| Color | Colorless |
| Density | 0.79 g/cm3 |
| Flashpoint | 12 °C |
| Form | Clear Liquid |
| Grade | Reagent Grade Solvents |
| Incompatible Materials | Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents |
| Lower Explosion Limit | 3.4 %(V) |
| Melting Point/Range | -117 °C |
| Partition Coefficient | -0.32 |
| Purity Percentage | 99.8 |
| Purity Details | ≥99.8% |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 15 %(V) |
| Vapor Pressure | 59 hPa |
| Viscosity | 1.2 mPa.s |
| pH-Value | No data available |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

