02880
Honeywell

Ethanol (Untaxed)

SKU
02880
Purum, absolute ethanol, denaturated with 1% toluene, A15 T1, ≥99.8% (based on denaturant-free substance), for license holders only
Synonym(s)
Ethyl alcohol
Only %1 left
Ethanol (Untaxed), Purum, absolute ethanol, denaturated with 1% toluene, A15 T1, ≥99.8% (based on denaturant-free substance), for license holders only
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3CH2OH
MDL Number Molar Mass
46 g/mol
Synonyms
Ethyl alcohol

Documents

Specifications

PropertyValue
appearancecomplying
loss on ignitionMax. 10 %
granulationcomplying
water (Karl Fischer)Max. 0.3 %
toluene (GC)0.9 - 1.5 %
autoignition Temperature683 °F
vapor Density1.59 (vs air)
explosion Limit19 %, 60 °F
refractive Indexn20/D 1.363

Properties

PropertyValue
Boiling Point/Range78 °C (1.013 hPa)
ColorColorless
Density0.80 g/cm3
Flashpoint9 °C
FormLiquid
GradeReagent Grade
Incompatible MaterialsPlatinum, Acetyl chloride, Sodium, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents
Lower Explosion Limit3.3 %(V)
Melting Point/Range-130 °C
Purity Percentage99.80
Purity Details>=99.80%
Upper Explosion Limit24.5 %(V)
pH-ValueNo data available
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1170
Add more compare product