Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Honeywell | UNSPSC Code 12191601 | Beilstein Registry Number | CAS Numbers (All) | Linear Formula CH3CH2OH |
| MDL Number | Molar Mass 46 g/mol | Synonyms Ethyl alcohol |
| Property | Value |
|---|---|
| PuritywithoutaddivesGC) | Min.99.8% |
| Butanone(GC) | 1.8-2.2% |
| Refractiveindex(n20/D) | 1.362-1.364 |
| Water(KarlFischer) | Max.0.2% |
| Autoignition Temperature | 683 °F |
| Explosion Limit | 19 %, 60 °F |
| Refractive Index | n |
| Property | Value |
|---|---|
| Boiling Point/Range | 78-79 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.790-0.791 g/cm3 (20 °C) |
| Flashpoint | 12 °C |
| Form | Liquid |
| Grade | Reagent Grade Solvents |
| Incompatible Materials | Strong oxidizing agents, Potassium superoxide, Bromine Pentafluoride, Acetyl bromide, Acetyl chloride, Platinum, Sodium |
| Lower Explosion Limit | 3.4 %(V) |
| Melting Point/Range | -115 °C |
| Partition Coefficient | -0.32 |
| Purity Percentage | 99.8 |
| Purity Details | ≥99.8% |
| Solubility | Soluble in most organic solvents |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 15 %(V) |
| Vapor Pressure | 59 hPa (20 °C) |
| Viscosity | No data available |
| pH-Value | No data available |
| Product Line | Purum |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

