Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Riedel-de Haën | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OH |
MDL Number | Molar Mass 46 g/mol | RTECS Number KQ6300000 | Synonyms Ethyl alcohol |
Property | Value |
---|---|
identity (IR) | complying |
assay (GC) | Min. 99.9 % |
non-volatile matter | Max. 0.001 % |
water (Karl Fischer) | Max. 0.1 % |
free acid (as CH3COOH) | Max. 0.001 % |
free alkali (as NH3) | Max. 0.0005 % |
suitability for UV spectroscopy | complying |
transmittance at 210 nm | Min. 25 % |
transmittance at 225 nm | Min. 65 % |
transmittance at 240 nm | Min. 85 % |
transmittance from 260 nm | Min. 98 % |
HPLC-gradient at 235 nm | Max. 5 mAU |
HPLC-gradient at 254 nm | Max. 2 mAU |
fluorescence (chinin) at 254 nm | Max. 1 ppb |
fluorescence (chinin) at 365 nm | Max. 1 ppb |
Property | Value |
---|---|
Boiling Point/Range | 78-79 °C (1.013 hPa) |
Color | Colorless |
Density | 0.790-0.791 g/cm3 (20 °C) |
Flashpoint | 12 °C |
Form | Liquid |
Grade | Gradient Grade |
Incompatible Materials | Sodium, Platinum, Acetyl chloride, Acetyl bromide, Bromine Pentafluoride, Potassium superoxide, Strong oxidizing agents |
Lower Explosion Limit | 3.4 %(V) |
Melting Point/Range | -115 °C |
Partition Coefficient | -0.32 |
Purity Percentage | 99.90 |
Purity Details | >=99.90% |
Solubility | Soluble in most organic solvents |
Solubility in Water | Completely miscible |
Upper Explosion Limit | 15 %(V) |
Vapor Pressure | 59 hPa (20 °C) |
pH-Value | No data available |
Product Line | CHROMASOLV™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout