R1749
Fluka

Ethoxyquin

SKU
R1749
Analytical standard, reference material
Synonym(s)
1,2-Dihydro-6-ethoxy-2,2,4-trimethylquinoline; 6-Ethoxy-1,2-dihydro-2,2,4-trimethylquinoline
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
217.3 g/mol
Synonyms
1,2-Dihydro-6-ethoxy-2,2,4-trimethylquinoline; 6-Ethoxy-1,2-dihydro-2,2,4-trimethylquinoline

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 96 %
measurement uncertaintyeffective %
refractive index (n 25/D)1.570 - 1.573

Properties

PropertyValue
Boiling Point/Range123-125 °C (1.013 hPa)
ColorYellow
Concentration≤100.00%
Density1.031 g/cm3 (25 °C)
Flashpoint150 °C
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range<-20 °C
Partition Coefficient3.39.7
Purity Percentage100.00
Purity Details<=100.00%
Solubility in Water60 mg/l (20 °C)
Upper Explosion LimitNot applicable
Vapor DensityNo data available
Vapor Pressure0.0346 Pa (25 °C)
Viscosity230 mPa.s (20 °C)
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product