Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula C2H5OCH2CH2CO2C2H5 | MDL Number |
Molar Mass 146.18 g/mol | RTECS Number UF3325000 | Synonyms EEP Solvent |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (GC) | Min. 99.00 % |
Free acid (as CH3COOH) | Max. 0.02 % |
Water (Karl Fischer) | Max. 0.05 % |
Ethanol (GC) | Max. 0.10 % |
APHA | Max. 5 |
Property | Value |
---|---|
Autoignition Temperature | 377 °C |
Boiling Point/Range | 165-172 °C |
Color | Colorless |
Density | 0.95 g/cm3 (20 °C) |
Flashpoint | 9.8 %(V) |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | 1.05 %(V) |
Melting Point/Range | -49.99 °C (1.013 hPa) |
Partition Coefficient | 1.47 |
Purity Percentage | 99.00 |
Purity Details | 99.00% |
Solubility in Water | 54.1 g/l soluble (20 °C) |
Upper Explosion Limit | 9.8 %(V) |
Vapor Pressure | 0.23 hPa (20 °C) |
Viscosity | 1.2 mPa.s (25 °C) |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | III |
UN ID | UN3272 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout