Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials and organic reference materials.
Expert Technical Support
Receive fast technical support from experts who have been developing, producing, and testing standards for decades:
Office: +49(0) 51 37 999 150
Fax: +49(0) 51 37 999 698
Email: TS-standards@honeywell.com
| Brand Fluka | UNSPSC Code 41116107 | CAS Numbers (All) | EC Number | Synonyms 4-Hydroxybenzoic acid ethyl ester-ring-13C6 solution; Ethyl paraben-ring-13C6 solution |
| Property | Value |
|---|---|
| Grade | Analytical Standard |
| Identiy (GC-MS) | complying |
| Concentration | 9 - 11 µg/ml |
| Purity (GC) | min. 97 % |
| Isotope Enrichment | min. 95 % |
| Property | Value |
|---|---|
| Boiling Point/Range | 55-57 °C (1.013 hPa. Data refer to the solvent) |
| Color | Colorless |
| Density | 0.790-0.792 g/cm3 (20 °C) |
| Flashpoint | -17 °C |
| Form | Liquid |
| Grade | Parabenes |
| Incompatible Materials | Strong oxidizing agents |
| Lower Explosion Limit | 2.2 %(V) (Data refer to the solvent) |
| Melting Point/Range | -95 °C (Data refer to the solvent) |
| Partition Coefficient | -0.24 |
| Solubility in Water | Completely miscible |
| Storage Temperature | 2-8 °C |
| Upper Explosion Limit | 14.3 %(V) (Data refer to the solvent) |
| Vapor Pressure | 240 hPa (20 °C Data refer to the solvent) |
| pH-Value | Not applicable |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1090 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

