Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Brand Burdick & Jackson | Beilstein Registry Number | CAS Numbers (All) | Molar Mass 88.11 g/mol |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 11.5 %(V) |
Color | Colorless |
Density | 0.901 g/cm3 |
Flashpoint | -4 °C |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Incompatible Materials | Strong oxidizing agents, Acids, Bases |
Lower Explosion Limit | 2,1 %(V) |
Melting Point/Range | -84 °C |
Purity Percentage | 99.7 |
Purity Details | >99.7% |
Solubility | Soluble in most organic solvents |
Solubility in Water | 90 g/l |
Upper Explosion Limit | 11,5 %(V) |
Vapor Density | 3 |
Vapor Pressure | 97 hPa (20 °C) |
pH-Value | No data available |
Property | Value |
---|---|
No Records |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout