I5045
Honeywell

Ethyl acetate

SKU
I5045
for HPLC, ≥99.7%
Synonym(s)
EtOAc
Only %1 left
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
CH3COOC2H5
MDL Number Molar Mass
88.11 g/mol
Synonyms
EtOAc

Documents

Specifications

PropertyValue
assay (GC)min. 99.9%
non-volatile mattermax. 0.0005%
water (Karl Fischer)max. 0.03%
free acid (as CH3COOH)max. 0.005%
absorbance at 400 nmmax. 0.01
absorbance 300 nmmax. 0.01
absorbance at 270 nmmax. 0.1
absorbance at 260 nmmax. 0.3
absorbance at 255 nmmax. 0.7

Properties

PropertyValue
Boiling Point/Range11.5 %(V)
CertificationFor HPLC
ColorColorless
Density0.901 g/cm3
Flashpoint-4 °C
FormLiquid
GradeHPLC Grade
Incompatible MaterialsStrong oxidizing agents, Acids, Bases
Lower Explosion Limit2.1 %(V)
Melting Point/Range-84 °C
Purity Percentage99.70
Purity Details>=99.70%
SolubilitySoluble in most organic solvents
Solubility in Water90 g/l
Upper Explosion Limit11.5 %(V)
Vapor Density3
Vapor Pressure97 hPa (20 °C)
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class3
Package GroupII
UN IDUN1173
Add more compare product