Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Riedel-de Haën | UNSPSC Code 12191601 | CAS Numbers (All) | EC Number | Linear Formula CH3CH2OH |
| MDL Number | Molar Mass 46 g/mol | RTECS Number KQ6300000 | Synonyms Ethanol; absolute alcohol; non-denatured ethanol |
| Property | Value |
|---|---|
| Identity(IR) | complying |
| AssayaccordingtoACS(GC) | Min.99.50% |
| Non-volatilematter | Max.0.001% |
| Water(KarlFischer) | Max.0.2% |
| TitrableAcid | Max.0.0005meq/g |
| TitrableBase | Max.0.0002meq/g |
| Solubilityinwater | complying |
| KMnO4reducingmatter | complying |
| ReactionagainstH2SO4 | complying |
| Acetoneand2-propanolaccordingtoACS | complying |
| Methanol(GC) | Max.0.1% |
| APHA | Max.10 |
| Property | Value |
|---|---|
| Boiling Point/Range | 78-79 °C (1.013 hPa) |
| Color | Colorless |
| Density | 0.790-0.791 g/cm3 (20 °C) |
| Flashpoint | 12 °C |
| Form | Liquid |
| Grade | ACS General Use Solvents |
| Incompatible Materials | Strong oxidizing agents, Potassium superoxide, Bromine Pentafluoride, Acetyl bromide, Acetyl chloride, Platinum, Sodium |
| Lower Explosion Limit | 3.4 %(V) |
| Melting Point/Range | -115 °C |
| Partition Coefficient | -0.32 |
| Purity Percentage | 99.5 |
| Purity Details | >=99.5% |
| Solubility | Soluble in most organic solvents |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 15 %(V) |
| Vapor Pressure | 59 hPa (20 °C) |
| pH-Value | No data available |
| Product Line | Pure |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | 3 |
| Package Group | II |
| UN ID | UN1170 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

