Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Honeywell | UNSPSC Code 12191601 | Beilstein Registry Number | CAS Numbers (All) | Linear Formula HOCH2CH2OH |
| MDL Number | Synonyms 1,2-Ethanediol |
| Property | Value |
|---|---|
| Refractive Index | n |
| Appearance(color) | complying |
| Identity(IR) | complying |
| Refractiveindex(n20/D) | 1.428-1.438 |
| Water(KarlFischer) | 3-7% |
| Vapor Pressure | 0.08 mmHg ( 20 °C) |
| Vapor Density | 2.1 (vs air) |
| Explosion Limit | 15.3 % |
| Property | Value |
|---|---|
| Boiling Point/Range | No data available |
| Color | Blue |
| Density | 1.115 g/cm3 |
| Flashpoint | 111 °C |
| Form | Liquid |
| Grade | Reagent Grade Solvents |
| Incompatible Materials | Strong oxidizing agents, Strong acids |
| Lower Explosion Limit | 3.2 %(V) (The physical data is that of the main component) |
| Melting Point/Range | -20 °C |
| Solubility in Water | Completely miscible |
| Upper Explosion Limit | 15.3 %(V) (The physical data is that of the main component) |
| Vapor Pressure | No data available |
| Viscosity | No data available |
| pH-Value | No data available |
| Product Line | Technical Grade |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

