Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOCH2CH2OH |
| MDL Number | Molar Mass 62.07 g/mol | Synonyms 1,2-Ethanediol |
| Property | Value |
|---|---|
| Refractive Index | n |
| Assay(GC) | Min.99.0% |
| IRspectrum | complying |
| APHA | Max.10 |
| Vapor Density | 2.1 (vs air) |
| Explosion Limit | 15.3 % |
| Property | Value |
|---|---|
| Boiling Point/Range | 197 °C |
| Color | Colorless |
| Density | 1.11 g/cm3 (20 °C) |
| Flashpoint | 111 °C |
| Form | Liquid |
| Grade | Reagent Grade Solvents |
| Incompatible Materials | Strong oxidizing agents, Strong acids, Alkalis |
| Lower Explosion Limit | 3.2 %(V) |
| Melting Point/Range | -12 °C |
| Partition Coefficient | -1.93 |
| Product Line | Reagent Grade |
| Purity Percentage | 99 |
| Purity Details | >=99% |
| Solubility in Water | Completely miscible |
| Storage Temperature | Ambient |
| Upper Explosion Limit | 15.3 %(V) |
| Vapor Density | 2.1 |
| Vapor Pressure | 0.08 hPa (20 °C) |
| Viscosity | No data available |
| pH-Value | Neutral |
| Product Line | Reagent Grade |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| GHS Classification |
|
| Precautionary Statements | Do not breathe dust/fumes/gas/mist/vapours/spray.;Wear protective gloves/protective clothing/eye protection/face protection. |
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout



