Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
| Brand Fluka | UNSPSC Code 12000000 | Beilstein Registry Number | CAS Numbers (All) | EC Number |
| Linear Formula C14H24N2O10 | MDL Number | Molar Mass 380.35 g/mol | RTECS Number AH3760000 | Synonyms EGTA; Egtazic acid; Ethylene- |
| Property | Value |
|---|---|
| Assay(complexometric) | 97.0-101.0% |
| Assay(alkalimetric) | 98.0-102.0% |
| Lossondrying(105°C) | Max.2.0% |
| Colourofthesolution | complying |
| Clearnessofthesolution | complying |
| Sulfatedash | Max.0.1% |
| Calcium(Ca) | Max.10ppm |
| Cadmium(Cd) | Max.5ppm |
| Cobalt(Co) | Max.5ppm |
| Chromium(Cr) | Max.5ppm |
| Copper(Cu) | Max.5ppm |
| Iron(Fe) | Max.5ppm |
| Potassium(K) | Max.50ppm |
| Magnesium(Mg) | Max.5ppm |
| Manganese(Mn) | Max.5ppm |
| Sodium(Na) | Max.200ppm |
| Nickel(Ni) | Max.5ppm |
| Lead(Pb) | Max.5ppm |
| Zinc(Zn) | Max.5ppm |
| TotalS(asSO4) | Max.400ppm |
| Property | Value |
|---|---|
| Boiling Point/Range | No data available |
| Color | White |
| Flashpoint | No data available |
| Form | Powder |
| Grade | Complexometric Titration |
| Incompatible Materials | Strong reducing agents |
| Melting Point/Range | 241-250 °C |
| Partition Coefficient | No data available |
| Purity Percentage | 98 |
| Purity Details | >=98.0% |
| Solubility in Water | No data available |
| Storage Temperature | Ambient |
| Property | Value |
|---|---|
| Hazard Class | N/A |
| Package Group | N/A |
| UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout

