R1739
Fluka

Etrimfos, technical mixture

SKU
R1739
Analytical standard, reference material
Synonym(s)
O-6-ethoxy-2-ethylpyrimidin-4-yl O,O-dimethyl phosphorothioate
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
292.29 g/mol
Synonyms
O-6-ethoxy-2-ethylpyrimidin-4-yl O,O-dimethyl phosphorothioate

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (NMR)Min. 60 %
refractive index (n 25/D)effective

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.200 g/cm3 (20 °C)
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range-3.35 °C
Partition Coefficient>3.3
Solubility in Water40 mg/l practically insoluble
Upper Explosion LimitNo data available
Vapor Pressure0.0065 Pa (20 °C)
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product