R1529
Fluka

Fenthion-oxon

SKU
R1529
Analytical standard, reference material
Synonym(s)
O,O′-Dimethyl O′′-[3-methyl-4-(methylthio)phenyl] phosphate; Dimethyl 4-(methylthio)-m-tolyl phosphate; Fenoxon; Fenthoxon
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
262.26 g/mol
Synonyms
O,O′-Dimethyl O′′-[3-methyl-4-(methylthio)phenyl] phosphate; Dimethyl 4-(methylthio)-m-tolyl phosphate; Fenoxon; Fenthoxon

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
DensityNo data available
FlashpointNo data available
FormLiquid
GradeAnalytical Standard
Incompatible MaterialsNo information available.
Lower Explosion LimitNo data available
Melting Point/RangeNo data available
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2810
Add more compare product