Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula [Fe(C12H8N2)3]SO4 | MDL Number | Molar Mass 692.52 g/mol |
Synonyms 1,10-Phenanthroline iron(II) sulfate complex; o-Phenanthroline ferrous sulfate complex |
Property | Value |
---|---|
Appearance of the substance | complying |
Density (D 20/4) | 1.003 - 1.008 |
Suitability as indicator | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 100 °C (The information regarding the boiling point is that of the solvent) |
Color | Dark Red |
Concentration | 0.025 M |
Density | 1.006 g/cm3 |
Flashpoint | Does not flash |
Form | Liquid |
Grade | Indicators |
Incompatible Materials | Oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Similar to water |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout