R1248
Fluka

Fluoroimide

SKU
R1248
Analytical standard, reference material
Synonym(s)
2,3-Dichloro-N-(4-fluorophenyl)maleimide; 3,4-Dichloro-1-(4-fluorophenyl)-1H-pyrrole-2,5-dione; N-(4-Fluorophenyl)dichloromaleimide; NSC 622384; Spartcide; Spat; MK-23
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) MDL Number Molar Mass
260.05 g/mol
Synonyms
2,3-Dichloro-N-(4-fluorophenyl)maleimide; 3,4-Dichloro-1-(4-fluorophenyl)-1H-pyrrole-2,5-dione; N-(4-Fluorophenyl)dichloromaleimide; NSC 622384; Spartcide; Spat; MK-23

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertaintyeffective %
water (Karl Fischer)Max. 2 %
melting range240 - 245 °C

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorLight Yellow
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsOxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range240 °C
Partition Coefficient3.04 (25 °C)
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN2811
Add more compare product